Wall box gallery 16 modules night-black WXA686N
EAN
3250617192859
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 4 products available
Referenced by
Technical properties
Capacity
-
Number of modules16
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Number of units8
-
Height167.10 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal
-
Mounting onSurface mounting
Accessories
-
With frame coverNo
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
-
Related Systemsgallery
-
Related Seriesgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation