The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Supports and wall-­mounted boxes
    • WXA683N
    The Hager gallery wall box triple night is a surface-mounted 3-gang box for the gallery range with capacity for 6 modules. Designed for horizontal installation, it features built-in cable entry for fast wiring. Made of varnished polycarbonate in jet black (RAL 9005) satin finish, it offers a sleek look plus IK05 impact resistance and IP21 indoor protection—ideal for neat, durable mounting in residential and light commercial spaces.
    EAN
    3250617192835
    Packaging
    5
    • Supports and wall-­mounted boxes

    Wall box Gallery triple Titanium Surface-mount 6 modules IP21 IK05 WXA683N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall box Gallery triple Titanium Surface-mount 6 modules IP21 IK05

    WXA683N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      6
    Mater­ials
    • Colour
      Jet black
    • RAL code
      9005
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Number of units
      3
    • Height
      90.80 mm
    • Width
      236.80 mm
    • Depth
      45.30 mm
    Equip­ment
    • With cable entry
      Yes
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    • Mounting on
      Surface mounting
    Accessories
    • With frame cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05
    • Related Systems
      gallery
    • Related Series
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration WXA683N
    PDF
    RoHS report WXA683N
    PDF

    Downloads

    • Image WXA683N  | Hager Africa

      Product Image WXA683N

    • Product datasheet

      Image Hager Product data sheet WXA683N  | Hager Africa

      Hager Product data sheet WXA683N

      Wall box gallery triple night

      PDF
    • Product certificate

      Image Product certificate en-GB 2023-02-14  | Hager Africa

      Product certificate en-GB 2023-02-14

      Product certificate en-GB 2024-03-19

      PDF
      967,62 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-03-02  | Hager Africa

      Declaration of conformity International 2022-03-02

      PDF
      99,87 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      156,45 kB
      Image dc24-0011  | Hager Africa

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXA462C - Kallysta Gallery 2-Module Frame Dune Glossy Screw Mount Nickel-Plated
      WXA462C
      Frame gallery 2 modules Kallysta plate night
    • 2
      WXA455 - Gallery frame 2 modules screw mounting matt PA/steel, with screws, no cable duct
      WXA455
      Frame gallery 5 modules entr. 71mm
    • 3
      WXA462B - Kallysta Gallery 2-module plate satin nickel screw mounting
      WXA462B
      Frame gallery 2 modules Kallysta plate pure-white
    • 4
      WXA681T - Surface wall box Gallery double 4M Traffic white RAL9016 IP21 IK05
      WXA681T
      Wall box gallery single titane
    • 5
      WXA462D - Terminal block A 6/3 for AX/MO/FS/RTC/UV/SH/CC Quick-Connect
      WXA462D
      Frame gallery 2 modules Kallysta plate dune

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group