Frame gallery 2-gang vertical 71 mm anthracite, plastic dark grey matt WXP1042
Also available in
Material
Product colour - Anthracite
Number of gangs
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 22 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet 1 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentVarnished
Dimensions
-
Height159 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP1042
Plate gallery plastic plastic 2 gang vertical 71mm anthracite
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation