The Hager Plate Gallery 2-gang Vertical 71 mm glass cover plate provides a sleek finish for switches and sockets. In traffic white (RAL 9016) with a matt Moon glass surface, it measures 158.7 x 92 x 9.3 mm for a slim profile. Rated IP21 and IK05, it’s suited to indoor residential or commercial spaces. Vertical mounting ensures a neat, aligned look for double-gang installations.
EAN
3250617197144
Packaging
1 Piece
Gallery plate 3-gang vertical 71mm Glass/PC Traffic white Matt IP21 IK05 WXP4042
Also available in
Number of gangs
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 20 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishMatt
-
MaterialGlass, Polycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
Dimensions
-
Height159 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP4042
Frame gallery 2-gang vertical 71 mm moon glass, glass white matt
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-06-26
PDF115,85 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation