The Hager Gallery plate 2-gang (8 modules + 8 modules) provides a sleek finish for switches and sockets. In jet black matt (RAL9005) varnished polycarbonate, it mounts horizontally and measures 164 x 235 x 9.3 mm. Rated IP21 and IK05, it offers drip and impact resistance for residential and light commercial interiors.
EAN
3250617192125
Packaging
5
Gallery Plate 1-gang Dune RAL1013 PC Glossy IP21 IK05 WXP0296
Also available in
Product colour - Black
Number of gangs
Complete your system
Optional accessories
-
Cover for push button 20 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
USB power supply 1 products available -
Dimmer 2 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Complete your system
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourBlack
-
RAL code9005
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentVarnished
Dimensions
-
Height164 mm
-
Width235 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation