The Hager Gallery 2-gang plate (8+8 modules) in pure white RAL9016 provides a sleek, durable finish for modular wiring devices. Made of impact-resistant polycarbonate, it mounts horizontally and suits indoor installations (IP21, IK05). Its slim 9.3 mm profile and 164 x 235 mm dimensions save space while neatly grouping up to 16 modules for switches, sockets, or controls in residential or commercial projects.
EAN
3250617199186
Packaging
5
Gallery plate 1-gang 1-module Titanium PC Matt IP21 IK05 WXP0096
Also available in
Number of gangs
Complete your system
Optional accessories
-
Cover for push button 20 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
USB power supply 1 products available -
Dimmer 2 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Complete your system
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Height164 mm
-
Width235 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP0096
Frame gallery 8 modules + 8 modules pure, plastic white glossy
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-06-26
PDF115,85 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation