The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXD106N
    EAN
    3250617080408
    Packaging
    10
    • Center plates/rockers

    gallery rocker hidden socket black WXD106N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    gallery rocker hidden socket black

    WXD106N

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXF106
    WXF106
    gallery socket mechanism compatible hidden and standard
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • WXF106

      gallery socket mechanism compatible hidden and standard

      €0.00  / *

    Technical properties

    Mater­ials
    • Colour
      Black
    • Surface finish
      Matt
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    Connec­tion
    • Connect­or/plug type
      Earthing pin

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WXD106N
    PDF
    RoHS report WXD106N
    PDF

    Downloads

    • Image WXD106N  | Hager Africa

      Product Image WXD106N

    • Product datasheet

      Image Hager Product data sheet WXD106N  | Hager Africa

      Hager Product data sheet WXD106N

      gallery rocker hidden socket black

      PDF
    • Declaration of conformity

      Image Deklaracja zgodności UE  | Hager Africa

      Deklaracja zgodności UE

      gallery Mechanizmy gniazd wtyczkowych z uziemieniem i akcesoria; WXD…,WXF…

      PDF
      302,71 kB
      Image dc24-0011  | Hager Africa

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXD205N - Rocker for RJ45 socket gallery with FPL 1 module night
      WXD205N
      Rocker for RJ45 socket gallery with FPL 1 module night
    • 2
      WXD206T - Rocker RJ45 socket 45° modular jack 2 modules click mount Traffic white RAL9016
      WXD206T
      Rocker for RJ45 socket gallery with FPL 2 modules titane
    • 3
      WXD206B - Rocker for RJ45 socket gallery with FPL 2 modules pure-white
      WXD206B
      Rocker for RJ45 socket gallery with FPL 2 modules pure-white
    • 4
      WXD205B - Rocker for RJ45 socket gallery with FPL 1 module pure-white
      WXD205B
      Rocker for RJ45 socket gallery with FPL 1 module pure-white
    • 5
      WXD205T - Rocker for RJ45 socket 2M Click mounting IP21 IK05 White RAL1013 Gallery
      WXD205T
      Rocker for RJ45 socket gallery with FPL 1 module titane

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group