The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXD106B
    EAN
    3250617080385
    Packaging
    10
    • Center plates/rockers

    gallery rocker hidden socket white WXD106B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    gallery rocker hidden socket white

    WXD106B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXF106
    WXF106
    gallery socket mechanism compatible hidden and standard
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 1 products available

    Referenced by

    • WXF106

      gallery socket mechanism compatible hidden and standard

      €0.00  / *

    Technical properties

    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    Connec­tion
    • Connect­or/plug type
      Earthing pin

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WXD106B
    PDF
    RoHS report WXD106B
    PDF

    Downloads

    • Image WXD106B  | Hager Africa

      Product Image WXD106B

    • Product datasheet

      Image Hager Product data sheet WXD106B  | Hager Africa

      Hager Product data sheet WXD106B

      gallery rocker hidden socket white

      PDF
    • Declaration of conformity

      Image Deklaracja zgodności UE  | Hager Africa

      Deklaracja zgodności UE

      gallery Mechanizmy gniazd wtyczkowych z uziemieniem i akcesoria; WXD…,WXF…

      PDF
      302,71 kB
      Image dc24-0011  | Hager Africa

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXD200N - Telephone socket T rocker 2 modules Titanium Gallery Click mount IP21 IK05
      WXD200N
      Rocker for telephone socket T gallery 2 modules night
    • 2
      WXD062N - Gallery Titanium central plate for push & rotary dimmer, snap-on, IP20
      WXD062N
      Rocker rotative dimmer Gallery night
    • 3
      WXD200T - RCA Cinch socket screw terminal 2M click mounting Grey RAL7011 IP20 45x45mm
      WXD200T
      Rocker for telephone socket T gallery 2 modules titane
    • 4
      WXD062T - Rocker push dimmer cover Gallery Night single button Jet Black RAL9005 IP20
      WXD062T
      Rocker rotative dimmer Gallery titane
    • 5
      WXD200B - Rocker for T telephone socket Gallery 2 modules White RAL1013 Click mounting
      WXD200B
      Rocker for telephone socket T gallery 2 modules pure-white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group