The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Accessories
    • WXA604
    The Hager Gallery WC light indicator label, 2 modules, provides clear restroom status identification on compatible Gallery indicator units. Its matt surface reduces glare for easy reading, while the opaque, non-transparent design ensures high contrast and discretion. Ideal for residential and commercial premises, it fits neatly in 2-module plates for a clean, professional finish.
    EAN
    3250617191166
    Packaging
    10
    • Accessories

    Light indicator label 2-module gallery room matt non-transparent WXA604

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Light indicator label 2-module gallery room matt non-transparent

    WXA604

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • RAL code
      9005
    • Surface finish
      Matt
    • Trans­parent
      No
    Texts
    • Imprint
      With imprinted symbol for e.g. men's toilet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Halogen free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB

    Downloads

    • Image WXA604  | Hager Africa

      Product Image WXA604

    • Product datasheet

      Image Hager Product data sheet WXA604  | Hager Africa

      Hager Product data sheet WXA604

      Label for light indicator gallery 2 modules WC

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WXA696 - cubyko Socket 2P+E 16A 250V IP55 Grey Self-closing Hinged Lid
      WXA696
      Lamp for switch gallery 12/24V red
    • 2
      WXA602 - Light indicator gallery label Lift 2 modules Matt Non-transparent
      WXA602
      Label for light indicator gallery 2 modules stairs
    • 3
      WXA699 - LED indicator lamp 230V 2.5 mA for 1P plate, pure white, gallery system
      WXA699
      Lamp for socket gallery 250V white
    • 4
      WXA690 - LED indicator lamp Gallery 230V Red 1 mA
      WXA690
      Lamp for switch gallery 230V blue
    • 5
      WXA606 - MCB 1P 50A 6kA Curve C 230-400V Screw terminal 1 Module
      WXA606
      Label for light indicator gallery 2 modules hotel

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group