The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Accessories
    • WXA699
    The Hager Gallery socket lamp in white is an LED indicator designed for 250 V installations. With ultra-low 1 mA consumption and compact 40 x 45 x 4.2 mm size, it provides a clear locator/status light without loading the circuit (rated current 0 A). Ideal for residential and commercial use, it integrates seamlessly with the Gallery system for quick installation and long-lasting, energy‑efficient signaling.
    EAN
    3250617190596
    Packaging
    10
    • Accessories

    LED indicator lamp 230V 2.5 mA for 1P plate, pure white, gallery system WXA699

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    LED indicator lamp 230V 2.5 mA for 1P plate, pure white, gallery system

    WXA699

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Nominal voltage
      250 - 250 V
    Elec­tric current
    • Rated current IN
      1 mA
    Dimen­sions
    • Height
      40 mm
    • Width
      45 mm
    • Depth
      4.20 mm
    Power
    • Current consump­tion
      1 mA
    Mater­ials
    • Colour
      Black
    • RAL code
      9010
    Lighting
    • Type of lamp
      LED
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WXA699
    PDF
    RoHS report WXA699
    PDF

    Downloads

    • Image WXA699  | Hager Africa

      Product Image WXA699

    • Product datasheet

      Image Hager Product data sheet WXA699  | Hager Africa

      Hager Product data sheet WXA699

      Lamp for socket gallery 250V white

      PDF
    • Product certificate

      Image Product certificate en-GB 2023-02-14  | Hager Africa

      Product certificate en-GB 2023-02-14

      Product certificate en-GB 2024-03-19

      PDF
      967,62 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-03-02  | Hager Africa

      Declaration of conformity International 2022-03-02

      PDF
      99,87 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      163,47 kB
      Image dc24-0011  | Hager Africa

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXA696 - cubyko Socket 2P+E 16A 250V IP55 Grey Self-closing Hinged Lid
      WXA696
      Lamp for switch gallery 12/24V red
    • 2
      WXA606 - MCB 1P 50A 6kA Curve C 230-400V Screw terminal 1 Module
      WXA606
      Label for light indicator gallery 2 modules hotel
    • 3
      WXA602 - Light indicator gallery label Lift 2 modules Matt Non-transparent
      WXA602
      Label for light indicator gallery 2 modules stairs
    • 4
      WXA690 - LED indicator lamp Gallery 230V Red 1 mA
      WXA690
      Lamp for switch gallery 230V blue
    • 5
      WXA604 - Light indicator label 2-module gallery room matt non-transparent
      WXA604
      Label for light indicator gallery 2 modules WC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group