The Hager RCA audio/video screw terminal 2M module provides a single Cinch port for reliable A/V links in homes and light commercial spaces. Screw terminals ease on-site wiring; click mounting speeds fitting in gallery frames and 40 mm flush boxes. Matt grey PC (RAL7011) for durability and style, IP20, IK02, 45×45×39.4 mm. Ideal for TVs, amplifiers, and media sources where a clean wall interface is required.
EAN
3250617198882
Packaging
1 Piece
Complete your system
Must-have accessories
Compatible products
-
Referenced by 25 products available
Referenced by
Technical properties
Connection
-
Connector/plug typeCinch
-
Number of connections1
Dimensions
-
Built-in depth flush-mounted boxes40 mm
-
Depth39.40 mm
-
Height45 mm
-
Width45 mm
Equipment
-
With dust coverNo
-
With hinged lidNo
-
ShieldedNo
Materials
-
MaterialPolycarbonate (PC)
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
TreatmentUntreated
Safety
-
Impact resistance IKIK02
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-10 - 35 °C
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation