The Hager Gallery optic socket passthrough SC, 2 modules, provides a clean single SC fiber termination for indoor networks. The 45×45 mm unit fits 31 mm flush boxes and installs quickly via claw or screw mounting. Made of matt grey RAL7011 polycarbonate, it delivers IK02 robustness, IP20 safety, and a compact, tidy finish for residential or light commercial FTTH/FTTx links.
EAN
3250617198950
Packaging
1 Piece
Complete your system
Must-have accessories
See All (9)Compatible products
-
Referenced by 26 products available
Accessories mandatory
Referenced by
Technical properties
Connection
-
Connector/plug typePass-through socket
-
Number of connections1
Dimensions
-
Built-in depth flush-mounted boxes31 mm
-
Depth31 mm
-
Height45 mm
-
Width45 mm
Equipment
-
With dust coverNo
-
With hinged lidNo
-
ShieldedNo
Materials
-
MaterialPolycarbonate (PC)
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
Safety
-
Impact resistance IKIK02
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-10 - 35 °C
Connectivity
-
Mounting typeClaw mounting, Screw connection
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation