Hager Israel socket outlet, red (RAL3020), supplies safe, reliable power for Type H plugs in homes and light commercial sites. 16 A, 50-60 Hz, 2‑module Gallery format with click mounting and screw terminals for fast, secure install. Durable polycarbonate, satin finish, IP21 and IK05 for everyday wear. Enhanced contact protection boosts safety. 37 mm flush depth suits standard shallow boxes.
EAN
3250617192071
Packaging
10
Socket outlet Israel 16A Enhanced contact protection Jet black 2 modules WXF462R
Also available in
Product colour - Red
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourRed
-
RAL code3020
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth37 mm
-
Built-in depth flush-mounted boxes37 mm
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeClick mounting
Equipment
-
Connector/plug type socket outletIsrael socket outlet
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP21
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF462R
Socket Israel red
PDF
More documentation