The Hager Socket Israel night is a 2‑module Israeli standard socket outlet for safe, reliable power in homes and offices. Rated 16A, 50-60 Hz, it features enhanced contact protection, IK05 impact resistance and IP21 ingress protection. The jet black (RAL 9005) satin polycarbonate finish suits modern interiors. Compact 45×45×37 mm with 37 mm flush depth, it installs fast with click mounting and screw terminals.
EAN
3250617192064
Packaging
10
Israel socket outlet 16A 2 modules screw terminal IP21 IK05 WXF462N
Also available in
Product colour - Jet black
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth37 mm
-
Built-in depth flush-mounted boxes37 mm
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeClick mounting
Equipment
-
Connector/plug type socket outletIsrael socket outlet
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP21
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF462N
Socket Israel night
PDF
More documentation