The Hager Gallery rocker push dimmer cover in pure white offers single-button lighting control for Gallery installations. This compact 45×45×10 mm central cover plate in glossy traffic white (RAL 9016) polycarbonate snap-mounts for fast installation. With IK05 impact resistance and IP20 rating, it’s durable for indoor use, providing clean, elegant dimming without a monitoring window for residential or commercial spaces.
EAN
3250617192491
Packaging
1 Piece
Rocker for 2P+E socket with lid, antibacterial, Gallery, RAL9016, 2 modules IP21 WXD063B
Complete your system
Must-have accessories
WXF063
Touch dimmer Gallery
Compatible products
-
Referenced by 18 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle push button
Controls and indicators
-
Number of buttons1
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth10 mm
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementCentral cover plate
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD063B
Rocker push dimmer Gallery pure-white
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation