The Hager gallery Schuko socket 2P+E in orange (RAL 2009) delivers safe 16 A, 50-60 Hz power for residential and commercial interiors. Made of glossy polycarbonate, it offers IK05 impact resistance and IP21 ingress protection with enhanced contact safety. Designed for flush boxes (40 mm depth), its click mounting speeds installation. Ideal for reliable grounded connections with a bold visual accent.
EAN
3250617191685
Packaging
10
Schuko socket Gallery 2P+E 16A Red RAL3020 IP21 IK05 Click mounting WXF160E
Also available in
Product colour - Orange
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourOrange
-
RAL code2009
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
-
Number of units1
-
Built-in depth flush-mounted boxes40 mm
Connectivity
-
Mounting typeClick mounting
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules6
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP21
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF160E
Schuko socket gallery 2P+E orange
PDF -
Product certificate
Product certificate en-GB 2024-03-26
PDF264,04 kB
VDE_Test_Report
Product certificate en-GB 2024-03-19
PDF2,29 MB -
Declaration of conformity
Declaration of conformity International 2021-06-07
PDF106,10 kB
Declaration of conformity en-GB 2026-08-24
PDF173,77 kB
More documentation