The Hager Gallery SCHUKO 2P+E Titanium socket outlet delivers reliable 16 A, 50-60 Hz power for residential and commercial interiors. Click mounting speeds installation in 40 mm flush boxes. The satin varnished PC front (RAL 9006) offers a sleek, durable finish. Safety includes enhanced contact protection, IK05 impact resistance and IP21 rating. Compact 45×45 mm design integrates seamlessly in the Gallery system.
EAN
3250617191791
Packaging
10
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
-
Number of units1
-
Built-in depth flush-mounted boxes40 mm
Connectivity
-
Mounting typeClick mounting
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules6
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP21
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF160T
Schuko socket gallery 2P+E titane
PDF -
Product certificate
Product certificate en-GB 2024-03-26
PDF264,04 kB
VDE_Test_Report
Product certificate en-GB 2024-03-19
PDF2,29 MB -
Declaration of conformity
Declaration of conformity International 2021-06-07
PDF106,10 kB
Declaration of conformity en-GB 2026-08-24
PDF173,77 kB
More documentation