The Hager gallery USB 2.0 screw terminal module adds convenient USB connectivity to the gallery range, ideal for charging and data access in residential and tertiary interiors. Compact (40×45 mm, 35 mm depth) for flush boxes, it installs easily by claw or screw. Made of robust matt grey RAL7011 polycarbonate, IP20 and IK02, it blends discreetly while resisting daily use. Designed for 50-60 Hz installations.
EAN
3250617198929
Packaging
1 Piece
Complete your system
Must-have accessories
See All (10)Optional accessories
-
Central piece for communication technology 1 products available
Compatible products
-
Referenced by 27 products available
Accessories mandatory
Complete your system
Referenced by
Technical properties
Connection
-
Connector/plug typeUSB
-
Number of connections0
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL code7011
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height40 mm
-
Width45 mm
-
Built-in depth flush-mounted boxes35 mm
Connectivity
-
Mounting typeClaw mounting, Screw connection
Equipment
-
ShieldedNo
-
With dust coverNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation