The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXD201H
    The Hager Gallery rocker for RJ45 socket (1 module) delivers a clean, professional finish for modular jack outlets. Quick click mounting speeds installation, while durable polycarbonate in glossy Traffic White RAL 9016 matches modern interiors. Compact at 45×22.5×8.4 mm and IP21 rated for indoor use, it’s ideal for completing a single RJ45 connection within Gallery frames.
    EAN
    3250617121774
    Packaging
    10
    • Center plates/rockers
    • Anti­bac­terial
    • See more

    Rocker for telephone socket T gallery, 2 modules, click mount, RAL9016 WXD201H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker for telephone socket T gallery, 2 modules, click mount, RAL9016

    WXD201H

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXF642
    WXF642
    USB 2.0 gallery screw terminal
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 2 products available

    Referenced by

    • WXF642

      USB 2.0 gallery screw terminal

      €0.00  / *
    • WXP0001

      Frame gallery 1 module pure, plastic white glossy

      €0.00  / *

    Technical properties

    Connec­tion
    • Connect­or/plug type
      Modular jack
    • Number of connec­tions
      1
    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    • Width
      22.50 mm
    • Depth
      8.40 mm
    Connectivity
    • Mounting type
      Click mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    Capa­city
    • Number of modules
      1
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB
    REACH declaration WXD201H
    PDF
    RoHS report WXD201H
    PDF

    Downloads

    • Image WXD201H  | Hager Africa

      Product Image WXD201H

    • Product datasheet

      Image Hager Product data sheet WXD201H  | Hager Africa

      Hager Product data sheet WXD201H

      Rocker for RJ45 socket gallery 1 module pure-white

      PDF
    • Product certificate

      Image Product certificate en-GB, it-IT 2022-10-28  | Hager Africa

      Product certificate en-GB, it-IT 2022-10-28

      Product certificate en-GB, it-IT 2020-11-03

      PDF
      1,22 MB
    • Declaration of conformity

      Image Declaration of conformity International 2021-04-01  | Hager Africa

      Declaration of conformity International 2021-04-01

      PDF
      123,54 kB
      Image Declaration of conformity International 2021-04-01  | Hager Africa

      Declaration of conformity International 2021-04-01

      PDF
      120,55 kB
      Image Declaration of conformity International 2022-03-07  | Hager Africa

      Declaration of conformity International 2022-03-07

      PDF
      123,68 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      165,19 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF689H - Blank module cover gallery 1M Traffic White RAL9016 Glossy PC IP20 IK02
      WXF689H
      Blank function gallery 2 modules pure-white
    • 2
      WXD010H - Rocker for indicator switch with light window Gallery 2 modules Traffic white
      WXD010H
      Rocker for switch gallery 1 module pure-white
    • 3
      WXD011H - Rocker for switch 1 module Traffic White RAL9016 Glossy Click Mount IP21 gallery
      WXD011H
      Rocker with light indicator switch gallery 1 module pure-white
    • 4
      WXD301H - Shutter rocker switch 2 buttons Gallery Traffic white RAL9016 2 modules IP21
      WXD301H
      Rocker push button for shutter gallery pure-white
    • 5
      WXD000H - Rocker for 2P+E socket Red RAL3020 2M Click mounting Gallery
      WXD000H
      Rocker switch gallery 2 modules pure-white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group