The Hager gallery Schuko socket 2P+E red delivers safe, reliable power for residential and commercial interiors. Rated 16A, 50-60 Hz, it provides a secure SCHUKO connection with enhanced contact protection. Durable glossy red PC (RAL3020), IK05 impact resistance, IP21. Compact 45×45 mm with 40 mm built-in depth and click mounting for fast installation. Fits the gallery system (6 modules). Ideal for stylish, safe wall outlets.
EAN
3250617191692
Packaging
10
Schuko socket Gallery 2P+E 16A Titanium IP21 IK05 Enhanced contact protection WXF160R
Also available in
Product colour - Red
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourRed
-
RAL code3020
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
-
Number of units1
-
Built-in depth flush-mounted boxes40 mm
Connectivity
-
Mounting typeClick mounting
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules6
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP21
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF160R
Schuko socket gallery 2P+E red
PDF -
Product certificate
Product certificate en-GB 2024-03-26
PDF264,04 kB
VDE_Test_Report
Product certificate en-GB 2024-03-19
PDF2,29 MB -
Declaration of conformity
Declaration of conformity International 2021-06-07
PDF106,10 kB
Declaration of conformity en-GB 2026-08-24
PDF173,77 kB
More documentation