The Hager gallery pure-white thermostat rocker is a 2‑module rotary control element for electronic thermostats, enabling precise temperature adjustment in residential interiors. Made of glossy RAL9016 polycarbonate, it snap-mounts for quick installation, includes a monitoring window, and offers IP20/IK03 protection. Compact 45×45 mm design blends seamlessly with the gallery range.
EAN
3250617196765
Packaging
1 Piece
Electronic Thermostat Rocker Gallery Dune, Rotative, 2M, Snap-on, IP20 WXD315B
Complete your system
Must-have accessories
WXF315
Electronic thermostat gallery
Compatible products
-
Referenced by 18 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD315B
Rocker for electronic thermostat gallery pure-white
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,41 kB
More documentation