The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXD112T
    The Hager Gallery Rocker USB Charger in Titanium (RAL9006) adds a convenient USB power point to interiors. This 2‑module, snap‑on accessory integrates neatly into Gallery frames, ideal for residential or commercial use. Durable varnished polycarbonate with satin finish, IP20 and IK05 for everyday protection. Compact 45×45×8 mm design saves space while providing reliable USB charging with a modern metallic look.
    EAN
    3250617190251
    Packaging
    1 Piece
    • Center plates/rockers

    USB 2.0 Socket gallery Grey RAL7011 Screw terminal IP20 WXD112T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    USB 2.0 Socket gallery Grey RAL7011 Screw terminal IP20

    WXD112T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXF112
    WXF112
    USB charger gallery
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 17 products available

    Referenced by

    • WXP0202

      Frame gallery 1-gang night, plastic black matt

      €0.00  / *
    • WXP9904

      Plate gallery plastic 4 modules enteraxe 71mm antibacterial

      €0.00  / *
    • WXP9902

      Plate gallery plastic 1 gang antibacterial

      €0.00  / *
    • WXF112

      USB charger gallery

      €0.00  / *
    • WXP0002

      Frame gallery 1-gang pure, plastic white glossy

      €0.00  / *
    • WXP0004

      Frame gallery 4 modules entraxe 71 mm pure, plastic white glossy

      €0.00  / *
    • WXP0034

      Frame gallery 4 modules entraxe 57 mm pure, plastic white glossy

      €0.00  / *
    • WXP0102

      Frame gallery 1-gang titane, plastic titane metallic

      €0.00  / *
    • WXP0104

      Frame gallery 4 modules entraxe 71 mm titane, plastic titane metallic

      €0.00  / *
    • WXP4004

      Frame gallery 4 modules entraxe 71 mm moon glass, glass white matt

      €0.00  / *
    • WXP0204

      Frame gallery 4 modules night, plastic black matt

      €0.00  / *
    • WXP0234

      Frame gallery 4 modules entraxe 57 mm night, plastic black matt

      €0.00  / *
    • WXP0402

      Frame gallery 1-gang champagne, plastic golden matt

      €0.00  / *
    • WXP0404

      Frame gallery 4 modules entraxe 71 mm champagne, plastic golden matt

      €0.00  / *
    • WXP1002

      Frame gallery 1-gang anthracite, plastic dark grey matt

      €0.00  / *
    • WXP1004

      Frame gallery 4 modules anthracite, plastic dark grey matt

      €0.00  / *
    • WXP4002

      Frame gallery 1-gang moon glass, glass white matt

      €0.00  / *

    Technical properties

    Connec­tion
    • Connect­or/plug type
      USB
    • Number of connec­tions
      0
    Mater­ials
    • Colour
      Titanium
    • RAL code
      9006
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Depth
      8 mm
    Connectivity
    • Mounting type
      Snap-on mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK05
    Capa­city
    • Number of modules
      2
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB

    Downloads

    • Image WXD112T  | Hager Africa

      Product Image WXD112T

    • Product datasheet

      Image Hager Product data sheet WXD112T  | Hager Africa

      Hager Product data sheet WXD112T

      Rocker USB charger gallery titane

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-11-29

      PDF
      178,20 kB
      Image Declaration of conformity  | Hager Africa

      Declaration of conformity

      Declaration of conformity International 2022-12-16

      PDF
      182,67 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      166,98 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXD200B - Rocker for T telephone socket Gallery 2 modules White RAL1013 Click mounting
      WXD200B
      Rocker for telephone socket T gallery 2 modules pure-white
    • 2
      WXD200T - RCA Cinch socket screw terminal 2M click mounting Grey RAL7011 IP20 45x45mm
      WXD200T
      Rocker for telephone socket T gallery 2 modules titane
    • 3
      WXD200N - Telephone socket T rocker 2 modules Titanium Gallery Click mount IP21 IK05
      WXD200N
      Rocker for telephone socket T gallery 2 modules night
    • 4
      WXD062N - Gallery Titanium central plate for push & rotary dimmer, snap-on, IP20
      WXD062N
      Rocker rotative dimmer Gallery night
    • 5
      WXD104R - Electronic thermostat rotary 230V 8A digital 1NO 5-30°C IP20 White
      WXD104R
      Rocker for socket 2P+E gallery detrompage red

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group