Hager Gallery Night rocker push dimmer cover is a central cover plate with a single push button for smooth indoor lighting control. Snap-on mounting for quick install. Jet black RAL9005 satin, varnished polycarbonate for durability (IK05) and style. Compact 45×45×10 mm, IP20. Designed for Hager Gallery system mechanisms to refine residential and light commercial spaces.
EAN
3250617192552
Packaging
1 Piece
Complete your system
Must-have accessories
WXF063
Touch dimmer Gallery
Compatible products
-
Referenced by 18 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle push button
Controls and indicators
-
Number of buttons1
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth10 mm
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementCentral cover plate
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD063N
Rocker push dimmer Gallery night
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation