The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Mech­an­ismes
    • WXF624
    The Hager Gallery XLR Male Neutral Connector provides a neat flush-mounted audio interface for microphones and balanced line equipment. The 45x45 mm module clicks in for fast installation, with robust polycarbonate matt grey (RAL7011) finish. IP20 and IK02 suit indoor walls. 32 mm built-in depth, single connection. For Gallery frames; unshielded, no dust cover.
    EAN
    3250617198868
    Packaging
    1 Piece
    • Mech­an­ismes

    Speaker socket 1 connection click mounting Grey RAL7011 45x45 IP20 gallery WXF624

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Speaker socket 1 connection click mounting Grey RAL7011 45x45 IP20 gallery

    WXF624

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXD744T
    WXD744T
    VDI rocker gallery 2 modules titane
    Add to a list
    Add to a list
    WXD744N
    WXD744N
    VDI rocker gallery 2 modules night
    Add to a list
    Add to a list
    WXD744B
    WXD744B
    VDI rocker gallery 2 modules pure
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 19 products available

    Referenced by

    • WXP0104

      Frame gallery 4 modules entraxe 71 mm titane, plastic titane metallic

      €0.00  / *
    • WXP9904

      Plate gallery plastic 4 modules enteraxe 71mm antibacterial

      €0.00  / *
    • WXP9902

      Plate gallery plastic 1 gang antibacterial

      €0.00  / *
    • WXD744B

      VDI rocker gallery 2 modules pure

      €0.00  / *
    • WXD744N

      VDI rocker gallery 2 modules night

      €0.00  / *
    • WXD744T

      VDI rocker gallery 2 modules titane

      €0.00  / *
    • WXP0002

      Frame gallery 1-gang pure, plastic white glossy

      €0.00  / *
    • WXP0004

      Frame gallery 4 modules entraxe 71 mm pure, plastic white glossy

      €0.00  / *
    • WXP0034

      Frame gallery 4 modules entraxe 57 mm pure, plastic white glossy

      €0.00  / *
    • WXP0102

      Frame gallery 1-gang titane, plastic titane metallic

      €0.00  / *
    • WXP4004

      Frame gallery 4 modules entraxe 71 mm moon glass, glass white matt

      €0.00  / *
    • WXP0202

      Frame gallery 1-gang night, plastic black matt

      €0.00  / *
    • WXP0204

      Frame gallery 4 modules night, plastic black matt

      €0.00  / *
    • WXP0234

      Frame gallery 4 modules entraxe 57 mm night, plastic black matt

      €0.00  / *
    • WXP0402

      Frame gallery 1-gang champagne, plastic golden matt

      €0.00  / *
    • WXP0404

      Frame gallery 4 modules entraxe 71 mm champagne, plastic golden matt

      €0.00  / *
    • WXP1002

      Frame gallery 1-gang anthracite, plastic dark grey matt

      €0.00  / *
    • WXP1004

      Frame gallery 4 modules anthracite, plastic dark grey matt

      €0.00  / *
    • WXP4002

      Frame gallery 1-gang moon glass, glass white matt

      €0.00  / *

    Technical properties

    Connec­tion
    • Connect­or/plug type
      XLR
    • Number of connec­tions
      1
    Mater­ials
    • Colour
      Grey
    • RAL code
      7011
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Depth
      31.50 mm
    • Built-in depth flush-­mounted boxes
      32 mm
    Connectivity
    • Mounting type
      Click mounting
    Equip­ment
    • Shielded
      No
    • With dust cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2022-10-18
    PDF
    344,08 kB
    REACH declaration WXF624
    PDF
    RoHS report WXF624
    PDF

    Downloads

    • Image WXF624  | Hager Africa

      Product Image WXF624

    • Product datasheet

      Image Hager Product data sheet WXF624  | Hager Africa

      Hager Product data sheet WXF624

      XLR male gallery neutral connector

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-11  | Hager Africa

      Declaration of conformity International 2021-06-11

      PDF
      104,64 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      163,45 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF224 - Gallery RJ45 socket Cat6 UTP 45° oblique IDC 2M Grey IP20
      WXF224
      RJ45 socket gallery cat.6 FTP
    • 2
      WXF221 - RJ45 socket Gallery Cat.5E FTP IDC terminal straight outlet Grey IP20
      WXF221
      RJ45 socket gallery cat.5E UTP
    • 3
      WXF228 - Socket outlet 16A single with USB, KB, Shark system, no hinged lid
      WXF228
      RJ45 socket gallery cat.6A STP
    • 4
      WXF226 - Gallery RJ45 socket Cat.6A STP, IDC terminals, 1 port, IP20
      WXF226
      RJ45 socket gallery cat.6 STP
    • 5
      WXF230 - RJ45 socket Cat.6 FTP 45° oblique outlet IDC 2 modules Grey IP20
      WXF230
      RJ45 socket gallery cat.6 UTP 2 modules 45° inside

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group