The Hager gallery Titanium rocker for hotel card switch is a 2-module control element for hospitality energy management and room activation. Its 45x45 mm satin RAL9006 finish in varnished polycarbonate delivers a sleek, durable look. Snap-on mounting enables quick installation. Rated IK05 and IP20 for reliable indoor use, it’s ideal for hotel rooms where a robust, elegant card-operated control is needed.
EAN
3250617196994
Packaging
10
Rocker for electronic thermostat rotative 2M gallery traffic white RAL9016 WXD055T
Complete your system
Must-have accessories
WXF055
Hotel card switch gallery
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementHotel card
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation