The Hager pilot wire thermostat rocker in Titane is a 2-module rotary control for electric heating management. Snap-on mounting and a monitoring window ease installation and status view. Compact 45x45 mm, IP20 IK03. Satin titanium (RAL9006) varnished polycarbonate for a durable, elegant finish. Fits the Gallery range, ideal in homes to select heating modes via pilot wire.
EAN
3250617196963
Packaging
1 Piece
Complete your system
Must-have accessories
WXF316
Pilot thermostat wire gallery
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD316T
Rocker for pilot thermostat wire titane
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,41 kB
More documentation