The Hager gallery pure-white rocker for hotel card switch provides reliable room access/energy control in hotels. Designed for the gallery system, it fits a 2‑module, 45×45 mm format with snap-on mounting. Made of glossy polycarbonate in Traffic White (RAL9016), it offers IK05 impact resistance and IP20 indoor protection. Ideal for refurbishments or new installs; no monitoring window or labeling field.
EAN
3250617196987
Packaging
10
Gallery rocker for hotel card switch 2M Snap-on White Dune Glossy PC IP20 WXD055B
Complete your system
Must-have accessories
WXF055
Hotel card switch gallery
Compatible products
-
Referenced by 18 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementHotel card
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation