The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Mech­an­ismes
    • WXF616N
    The Hager Gallery key switch, 3 positions with neutral OFF (OFF-1-2-3), 2 modules, provides secure, authorized control of lighting or auxiliary circuits—ideal for night mode selection in residential or commercial spaces. Rated 1.2 A, 50-60 Hz. Quick click mounting with 34 mm depth for easy flush fitting. Jet black RAL9005 satin finish, metal/plastic varnished, IK02 impact resistance. Non-illuminated.
    EAN
    3250617198776
    Packaging
    1 Piece
    • Mech­an­ismes

    Gallery key switch 3 positions OFF-1-2-3 16A Titanium 2 modules WXF616N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Gallery key switch 3 positions OFF-1-2-3 16A Titanium 2 modules

    WXF616N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      1.20 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Jet black
    • RAL code
      9005
    • Surface finish
      Satin finish
    • Material
      Metal, Plastic
    • Treat­ment
      Varnished
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with centre piece
    Connectivity
    • Mounting type
      Click mounting
    Controls and indic­ators
    • Number of buttons
      0
    Dimen­sions
    • Built-in depth
      34 mm
    • Built-in depth flush-­mounted boxes
      34 mm
    Safety
    • Impact resist­ance IK
      IK02
    Texts
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Switch mode
      With neutral posi­tion "OFF": OFF-1-2-3

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WXF616N
    PDF
    RoHS report WXF616N
    PDF

    Downloads

    • Image WXF616N  | Hager Africa

      Product Image WXF616N

    • Product datasheet

      Image Hager Product data sheet WXF616N  | Hager Africa

      Hager Product data sheet WXF616N

      Key switch gallery 3 positions 2 modules night

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-14  | Hager Africa

      Declaration of conformity International 2021-06-14

      PDF
      102,80 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      165,04 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF231 - ACB Hardware Kit 4000A Quadro Evo 800x600, steel, Class I
      WXF231
      RJ45 socket gallery cat.6 FTP 2 modules 45° inside
    • 2
      WXF224 - Gallery RJ45 socket Cat6 UTP 45° oblique IDC 2M Grey IP20
      WXF224
      RJ45 socket gallery cat.6 FTP
    • 3
      WXF228 - Socket outlet 16A single with USB, KB, Shark system, no hinged lid
      WXF228
      RJ45 socket gallery cat.6A STP
    • 4
      WXF226 - Gallery RJ45 socket Cat.6A STP, IDC terminals, 1 port, IP20
      WXF226
      RJ45 socket gallery cat.6 STP
    • 5
      WXF230 - RJ45 socket Cat.6 FTP 45° oblique outlet IDC 2 modules Grey IP20
      WXF230
      RJ45 socket gallery cat.6 UTP 2 modules 45° inside

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group