The Hager Gallery Dune rocker for electronic thermostats is a rotative control element designed for precise temperature adjustment and a clean finish. Sized 45x45 (2 modules) with snap-on mounting, it installs quickly in Gallery frames. Glossy white RAL1013 polycarbonate, with indicator window, IP20 and IK03 ratings. Ideal for indoor residential or commercial use, offering durability and a cohesive aesthetic.
EAN
3250617196864
Packaging
1 Piece
Rocker for pilot wire thermostat night mode, rotary control, 2M, RAL9005 WXD315D
Complete your system
Must-have accessories
WXF315
Electronic thermostat gallery
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourWhite
-
RAL code1013
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD315D
Rocker for electronic thermostat gallery dune
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,41 kB
More documentation