The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXD259T
    The Hager Gallery double RJ45 F socket, 2‑module, Titanium, provides two data connections for home and small office networks. Compact 45×45×8.4 mm and click‑mount for fast installation, it features robust varnished polycarbonate with satin finish, IP21 and IK05 ratings for everyday protection. Ideal for structured cabling points, it blends discreetly with décor (RAL 9006).
    EAN
    3250617190947
    Packaging
    1 Piece
    • Center plates/rockers

    RCA audio Cinch screw terminal 1-port Gallery 45x45 IP20 WXD259T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCA audio Cinch screw terminal 1-port Gallery 45x45 IP20

    WXD259T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXF259
    WXF259
    Socket gallery TV + FM double type F direct 2 modules
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 17 products available

    Referenced by

    • WXP0204

      Frame gallery 4 modules night, plastic black matt

      €0.00  / *
    • WXP9904

      Plate gallery plastic 4 modules enteraxe 71mm antibacterial

      €0.00  / *
    • WXP9902

      Plate gallery plastic 1 gang antibacterial

      €0.00  / *
    • WXP0002

      Frame gallery 1-gang pure, plastic white glossy

      €0.00  / *
    • WXP0004

      Frame gallery 4 modules entraxe 71 mm pure, plastic white glossy

      €0.00  / *
    • WXP0034

      Frame gallery 4 modules entraxe 57 mm pure, plastic white glossy

      €0.00  / *
    • WXP0102

      Frame gallery 1-gang titane, plastic titane metallic

      €0.00  / *
    • WXP0104

      Frame gallery 4 modules entraxe 71 mm titane, plastic titane metallic

      €0.00  / *
    • WXP0202

      Frame gallery 1-gang night, plastic black matt

      €0.00  / *
    • WXF259

      Socket gallery TV + FM double type F direct 2 modules

      €0.00  / *
    • WXP0234

      Frame gallery 4 modules entraxe 57 mm night, plastic black matt

      €0.00  / *
    • WXP0402

      Frame gallery 1-gang champagne, plastic golden matt

      €0.00  / *
    • WXP0404

      Frame gallery 4 modules entraxe 71 mm champagne, plastic golden matt

      €0.00  / *
    • WXP1002

      Frame gallery 1-gang anthracite, plastic dark grey matt

      €0.00  / *
    • WXP1004

      Frame gallery 4 modules anthracite, plastic dark grey matt

      €0.00  / *
    • WXP4002

      Frame gallery 1-gang moon glass, glass white matt

      €0.00  / *
    • WXP4004

      Frame gallery 4 modules entraxe 71 mm moon glass, glass white matt

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of connec­tions
      2
    Mater­ials
    • Colour
      Titanium
    • RAL code
      9006
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Depth
      8.40 mm
    Connectivity
    • Mounting type
      Click mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05
    Capa­city
    • Number of modules
      2
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB
    REACH declaration WXD259T
    PDF
    RoHS report WXD259T
    PDF

    Downloads

    • Image WXD259T  | Hager Africa

      Product Image WXD259T

    • Product datasheet

      Image Hager Product data sheet WXD259T  | Hager Africa

      Hager Product data sheet WXD259T

      Rocker double F socket gallery 2 modules titane

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-08-05  | Hager Africa

      Declaration of conformity International 2021-08-05

      PDF
      80,52 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      180,22 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXD200B - Rocker for T telephone socket Gallery 2 modules White RAL1013 Click mounting
      WXD200B
      Rocker for telephone socket T gallery 2 modules pure-white
    • 2
      WXD200T - RCA Cinch socket screw terminal 2M click mounting Grey RAL7011 IP20 45x45mm
      WXD200T
      Rocker for telephone socket T gallery 2 modules titane
    • 3
      WXD200N - Telephone socket T rocker 2 modules Titanium Gallery Click mount IP21 IK05
      WXD200N
      Rocker for telephone socket T gallery 2 modules night
    • 4
      WXD062N - Gallery Titanium central plate for push & rotary dimmer, snap-on, IP20
      WXD062N
      Rocker rotative dimmer Gallery night
    • 5
      WXD104R - Electronic thermostat rotary 230V 8A digital 1NO 5-30°C IP20 White
      WXD104R
      Rocker for socket 2P+E gallery detrompage red

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group