The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Mech­an­ismes
    • WXF611
    The Hager Emergency switch, 1/4‑turn, 2‑module, provides rapid power cut-off for circuits up to 10 A at 50-60 Hz. The quarter‑turn action ensures fast, unmistakable operation in emergencies. Click mounting and 40 mm flush depth speed installation. Robust metal/plastic build (IK02) with matt RAL7011 finish suits modern panels. Non‑illuminated design for reliable shutdown in residential or light commercial areas.
    EAN
    3250617198707
    Packaging
    1 Piece
    • Mech­an­ismes

    cubyko single push-button 10A 250V IP55 IK05 Grey flush/surface WXF611

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    cubyko single push-button 10A 250V IP55 IK05 Grey flush/surface

    WXF611

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • RAL code
      7011
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Middle plate
    Accessories
    • Has labelling field
      No
    Connectivity
    • Mounting type
      Click mounting
    Controls and indic­ators
    • Number of buttons
      0
    Dimen­sions
    • Built-in depth
      40 mm
    • Built-in depth flush-­mounted boxes
      40 mm
    Safety
    • Impact resist­ance IK
      IK02
    Texts
    • Lighting
      Without lighting (cannot be illu­min­ated)
    • Push button
      No
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Key

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    RoHS report WXF611
    PDF

    Downloads

    • Image WXF611  | Hager Africa

      Product Image WXF611

    • Product datasheet

      Image Hager Product data sheet WXF611  | Hager Africa

      Hager Product data sheet WXF611

      Emergency switch gallery 1/4 turn 2 modules

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-24  | Hager Africa

      Declaration of conformity International 2021-06-24

      PDF
      77,35 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      160,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF224 - Gallery RJ45 socket Cat6 UTP 45° oblique IDC 2M Grey IP20
      WXF224
      RJ45 socket gallery cat.6 FTP
    • 2
      WXF221 - RJ45 socket Gallery Cat.5E FTP IDC terminal straight outlet Grey IP20
      WXF221
      RJ45 socket gallery cat.5E UTP
    • 3
      WXF228 - Socket outlet 16A single with USB, KB, Shark system, no hinged lid
      WXF228
      RJ45 socket gallery cat.6A STP
    • 4
      WXF226 - Gallery RJ45 socket Cat.6A STP, IDC terminals, 1 port, IP20
      WXF226
      RJ45 socket gallery cat.6 STP
    • 5
      WXF230 - RJ45 socket Cat.6 FTP 45° oblique outlet IDC 2 modules Grey IP20
      WXF230
      RJ45 socket gallery cat.6 UTP 2 modules 45° inside

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group