The Hager Israel “pure” socket outlet delivers safe, reliable power for residential and light commercial use. Rated 16A, 50-60 Hz, it features enhanced contact protection, IK05 impact resistance and IP21 ingress protection. Quick to install with screw terminals and click mounting in Gallery frames. Compact 2‑module design (45×45×37 mm) fits 37 mm flush boxes. Glossy traffic white RAL9016 polycarbonate for a clean finish.
EAN
3250617194631
Packaging
10
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth37 mm
-
Built-in depth flush-mounted boxes37 mm
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeClick mounting
Equipment
-
Connector/plug type socket outletIsrael socket outlet
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP21
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF462B
Socket Israel pure
PDF
More documentation