The Hager Gallery Titanium electronic thermostat rocker is a 2‑module control element for precise room temperature adjustment. Its rotative actuator with monitoring window ensures clear feedback. Snap‑on mounting speeds installation. Made of varnished polycarbonate with satin titanium (RAL 9006) finish, it offers durable style. Rated IP20/IK03, it’s ideal for indoor residential or commercial applications.
EAN
3250617196888
Packaging
1 Piece
Complete your system
Must-have accessories
WXF315
Electronic thermostat gallery
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD315T
Rocker for electronic thermostat gallery titane
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,41 kB
More documentation