The Hager gallery rocker for switch with 0-1 marking delivers clear on/off control for 2-module installations. Made of varnished polycarbonate in satin Titanium (RAL9006), it offers IK05 impact resistance and IP21 indoor protection. Quick click mounting speeds installation. Single-button rocker, no light window. Dimensions: 44.6 x 44.7 x 8 mm. Ideal for residential or commercial gallery system upgrades and replacements.
EAN
3250617195744
Packaging
1 Piece
Gallery Rocker for switch 1M Traffic White RAL9016 Glossy IP21 IK05 Click mount WXD004T
Complete your system
Must-have accessories
WXF008
Switch 2 poles gallery 2 modules 10A
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle push button
Controls and indicators
-
Number of buttons1
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height44.60 mm
-
Width44.70 mm
-
Depth8 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeClick mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation