The Hager Gallery Night hotel card switch rocker is a 2‑module control element for room energy management. Snap-on mounted, it fits 45×45 plates for quick installation and reliable card-activated power control in guest rooms. Jet black RAL9005 satin, varnished polycarbonate offers durable IK05 impact resistance; IP20 for indoor use. Compatible with Gallery frames and accessories.
EAN
3250617198066
Packaging
10
Complete your system
Must-have accessories
WXF055
Hotel card switch gallery
Compatible products
-
Referenced by 18 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementHotel card
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation