The Hager cubyko double horizontal surface-mount box with 2 sliders provides a robust enclosure for two modules in the cubyko range. Rated IP55 (with closed cover) and IK07, it resists dust, water jets and impacts for outdoor or damp areas. Supplied with frame cover and cable entry, the matt pure white RAL9010 thermoplastic body ensures clean aesthetics and easy installation.
EAN
3250617175821
Packaging
5
cubyko Double horizontal surface box 2 modules Grey RAL7011 IP55 IK07 with cover WNA682B
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Venetian blind switch/-push button 7 products available -
Rocker switch 23 products available -
Key switch 3 products available -
Emergency stop complete 4 products available
Compatible products
-
Referenced by 26 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of modules2
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Number of units2
-
Height76 mm
-
Width147 mm
-
Depth56 mm
-
Built-in depth65 mm
Equipment
-
With cable entryYes
Installation, mounting
-
Mounting-/Connection PositionHorizontal
-
Mounting onSurface mounting
Accessories
-
With frame coverYes
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK07
-
Usable in higher IP classIP55 with closed cover
-
Related Systemscubyko
-
Related Seriescubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA682B
Surface-mounted lower casing 2gang horizontal, w. frame and cable entries W.1 pw
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation