Blind push-b. insert rocker 2g+impr.ed symb.arrow surf.-/flushmtd,W.1,p.wh. LT WNA301B
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Surface-mounted housing for flush-mounted switching device 5 products available -
Cover frame for domestic switching devices 4 products available
Compatible products
-
Referenced by 24 products available
Complete your system
Referenced by
Technical properties
Materials
-
ColourWhite
-
RAL code9010
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Voltage
-
Rated voltage250 V
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-25 - 35 °C
Texts
-
Switch modeWith electrical interlock to prevent mutual activation
-
Type of connectionWith plug-in terminals
-
Installation modeFor screw fastening
Connection
-
Connector/plug typeTurn screw lock
Frequency
-
Frequency50 - 60 Hz
-
Related Product TypesCable entry, Cover frame for domestic switching devices, Surface-mounted housing for flush-mounted switching device
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA301B
Blind push-b. insert rocker 2g+impr.ed symb.arrow surf.-/flushmtd,W.1,p.wh. LT
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Product licence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
Deklaracja zgodności UE
W.1 Moduły łączników; WNA…, WNC…
PDF311,55 kB
More documentation