The Hager cubyko Slider for tube and cable, white IP55, provides neat, secure routing and sealing for conductors in cubyko installations. Its IP55 protection resists dust and water jets for outdoor or damp areas. Made of durable polypropylene (PP) with satin white RAL9010 finish, it features a slim 1 mm profile and 37 mm height, delivering quick, clean installation and a consistent aesthetic.
EAN
3250617175913
Packaging
10
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Rocker switch 22 products available -
Push-switch button 23 products available -
Venetian blind switch/-push button 4 products available -
Surface-mounted socket outlet 2 products available
Compatible products
-
Referenced by 17 products available
Complete your system
Referenced by
Technical properties
Dimensions
-
Depth1 mm
-
Height37 mm
Materials
-
MaterialPolypropylene (PP)
-
TreatmentUntreated
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishSatin finish
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA691B
Cable + tube entry, W.1, p. white, matt, plastic
PDF -
Manual
Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, pl-PL, sv-SE 2025-09-17
PDF6,02 MB -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation