The Hager W.1 2-way push-button 1O/1F, composable with light, delivers reliable momentary control for lighting and auxiliaries. Rated 10A, 250V, 50-60Hz, it features a double push-button, turn screw terminals, and flush or surface mounting. IP55 and IK08 ensure weatherproof, impact-resistant use indoors or outdoors. Polar white matt thermoplastic. Optional indicator lamp. Compatible with cubyko.
EAN
3250617175456
Packaging
1 Piece
Key switch 3-position momentary 10A IP55 IK08 flush/surface grey cubyko WNA045B
Complete your system
Optional accessories
-
Illumination insert for domestic switching devices 3 products available -
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available
Compatible products
-
Referenced by 27 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Switching current10 A
-
Momentary contact current10 A
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Architecture
-
Control/operation elementDouble rocker
Materials
-
ColourWhite
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
TransparentNo
-
Contains recycled material (% of total plastic weight)0
-
Backside internalMatt
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth40 mm
-
Built-in depth12 mm
-
Built-in depth flush-mounted boxes0
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Controls and indicators
-
Indicator lampAs an accessory
-
Number of buttons2
-
Type of push buttonSeries push button
-
With feedback signal contactNo
Connectivity
-
With claw mountingNo
Connection
-
Connector/plug typeTurn screw lock
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
Accessories
-
Has labelling fieldNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation