The Hager cubyko Triple horizontal flush adapter in polar white (RAL9010) enables neat, space‑efficient mounting of three devices in a horizontal layout. Made of durable thermoplastic with matt finish, it offers IK05 impact resistance and achieves IP55 protection when used with a closed cover. Ideal for residential or light commercial flush installations. Dimensions: 224×83×38 mm.
EAN
3250617175432
Packaging
1 Piece
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Rocker switch 23 products available -
Emergency stop complete 4 products available -
Venetian blind switch/-push button 7 products available -
Push-switch button 23 products available
Compatible products
-
Referenced by 22 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Height224 mm
-
Width83 mm
-
Depth38 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP20
-
Usable in higher IP classIP55 with closed cover
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA403B
Frame 3g horizontal for flush-mounted installation, with sealing W.1p-w
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Ramki do montażu podtynkowego; WNA…
PDF302,25 kB
More documentation