The Hager cubyko Triple horizontal 2P+E screwless flush-mounted socket (pure white RAL9010) offers three French-standard outlets for safe distribution. Rated 16A, 50-60 Hz, it features plug-in terminals for fast wiring, self-closing hinged lids, and IP55/IK07 protection for dust, splash, and impact resistance. A compact 6‑module design for 40 mm boxes, ideal for kitchens, garages, terraces, and light commercial spaces.
EAN
3250617173247
Packaging
3
Intermediate switch 10A 2-way Screwless click mounting LED-ready 2 modules WNE123B
Also available in
Product colour - White
Surface finish
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourWhite
-
RAL code9010
-
Surface finishMatt, Satin finish
-
MaterialPolypropylene (PP)
Dimensions
-
Height45 mm
-
Width135 mm
-
Depth42.50 mm
-
Built-in depth flush-mounted boxes40 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules6
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation