The Hager cubyko 2P+E screwless flush-mounted socket delivers safe power in outdoor or damp areas. Rated 16 A, 50-60 Hz, it offers IP55 weatherproofing, IK07 impact resistance, and a self-closing hinged lid to block dust and splashes. French NF with round earth pin. Pure white RAL9010 satin PC. Fast plug-in terminals, screw mounting for 40 mm boxes. Compact 75×75×22.8 mm, 2 modules.
EAN
3250617173001
Packaging
1 Piece
Cubyko Socket Outlet 2P+E 16A IP55 Flush Grey Hinged Lid IK07 WNE100B
Also available in
Product colour - White
Surface finish
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourWhite
-
RAL code9010
-
Surface finishMatt, Satin finish
-
MaterialPolycarbonate (PC), Polypropylene (PP)
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth22.80 mm
-
Built-in depth flush-mounted boxes40 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation