The Hager cubyko double horizontal 2P+E socket, flush-mounted in pure white RAL9010, delivers safe 16 A, 50-60 Hz power in damp or outdoor areas. IP55 and IK07 ensure weather and impact resistance, while self-closing hinged lids protect outlets. French NF standard with round earth pin. Plug-in terminals speed wiring; 4-module design fits 40 mm boxes for a neat, screwless look.
EAN
3250617173223
Packaging
1 Piece
Triple horizontal socket 2P+E 16A IP55 IK07 hinged lid cubyko, flush mount WNE122B
Also available in
Surface finish
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourWhite
-
RAL code9010
-
Surface finishSatin finish
-
MaterialPolypropylene (PP)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width90 mm
-
Depth42.50 mm
-
Built-in depth flush-mounted boxes40 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules4
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK07
-
Ingress Protection (IP) classIP55
Functions
-
With orientation lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation