Soc.out. insert earth.pin+hinged cover surf./flushmtd,enhncd contact prot.,W1,gr WNA100
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Cover frame for domestic switching devices 4 products available -
Surface-mounted housing for flush-mounted switching device 5 products available
Compatible products
-
Referenced by 27 products available
Complete your system
Referenced by
Technical properties
Voltage
-
Rated voltage250 V
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourGrey
-
RAL codeSimilar to RAL 7011
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
Contains recycled material (% of total plastic weight)0
Dimensions
-
Height71 mm
-
Width71 mm
-
Depth22.80 mm
-
Number of units1
-
Built-in depth flush-mounted boxes0
-
Built-in depth22 mm
Connection
-
Connector/plug typeTurn screw lock
-
Cross-section flexible conductor without wire end sleeve1.0 - 2.5 mm²
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionPlug-in connection
-
With claw mountingNo
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinYes
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidSelf-closing hinged cover, can be arrested in end position
Capacity
-
Number of modules1
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP55
-
Usable in higher IP classIP55 with closed cover
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA100
Soc.out. insert earth.pin+hinged cover surf./flushmtd,enhncd contact prot.,W1,gr
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Product licence
Product licence en-GB, fr-FR 2013-08-27
PDF171,71 kB -
Declaration of conformity
Declaration of conformity International 2021-07-14
PDF111,30 kB
Declaration of conformity en-GB 2026-07-29
PDF130,16 kB
Deklaracja zgodności UE
W.1 Gniazda z uziemieniem; WNA…, WNC…
PDF305,19 kB
More documentation