The Hager cubyko double horizontal flush adapter in polar white (RAL9010) enables neat two-gang flush-mounted installations. Durable thermoplastic with matt finish, IK05 impact resistance, and IP20 protection—upgradable to IP55 with closed cover for damp or dusty areas. Ideal for kitchens, garages, or sheltered outdoor spots. Compact 154×83×38 mm design ensures clean, reliable mounting.
EAN
3250617175425
Packaging
5
cubyko Double surface box 2-mod Horizontal Polar white IP55 IK05 WNA402B
Also available in
Product colour - White
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Rocker switch 23 products available -
Emergency stop complete 4 products available -
Venetian blind switch/-push button 7 products available -
Push-switch button 23 products available
Compatible products
-
Referenced by 22 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishMatt
-
MaterialThermoplastic
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Height154 mm
-
Width83 mm
-
Depth38 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP20
-
Usable in higher IP classIP55 with closed cover
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA402B
Frame 2gang horizontal for flush-mounted installation, with sealing, W.1, p-w
PDF -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2022-01-10
PDF79,53 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Ramki do montażu podtynkowego; WNA…
PDF302,25 kB
More documentation