The Hager cubyko push-button 1O/1F grey IP55 provides reliable momentary control for lighting or automation. Rated 10 A, 250 V, 50-60 Hz, it uses a single rocker and 1-pole contact. Surface-mounted and made of robust thermoplastic (IK05), it withstands dust and water jets for outdoor or damp areas. Quick plug-in terminals speed wiring. Optional indicator lamp enhances visibility. Fits the cubyko range.
EAN
3250617170215
VPE
10 pieces
cubyko Double Vertical Socket 2P+E 16A IP55 Flush-Mounted Grey RAL7011 WNC021
product.page.accessories.title
product.page.accessories.associated-products
-
Cable entry 1 product.page.accessories.products-available -
Illumination insert for domestic switching devices 7 product.page.accessories.products-available -
Accessories/spare parts for domestic switching devices 1 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 24 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Electric current
-
Switching current10 A
-
Momentary contact current10 A
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Architecture
-
Control/operation elementSingle rocker
-
Number of poles1
Materials
-
ColourGrey
-
Surface finishMatt, Satin finish
-
MaterialThermoplastic
-
TreatmentUntreated
-
TransparentNo
-
Contains recycled material (% of total plastic weight)24.1 %
-
Backside internalMatt
Dimensions
-
Height76 mm
-
Width76 mm
-
Depth61.50 mm
-
Built-in depth flush-mounted boxes0
Installation, mounting
-
Mounting onSurface mounting
Controls and indicators
-
Indicator lampAs an accessory
-
Number of buttons1
-
Type of push buttonSingle push button
-
With feedback signal contactNo
Connectivity
-
With claw mountingNo
Connection
-
Connector/plug typePlug-in terminal
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
Accessories
-
Has labelling fieldNo
-
Related Systemscubyko
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WNC021
cubyko Push-button 1O/1F with light wall mounted grey IP55
PDF -
ProductLicence
Product licence en-GB, fr-FR 2013-08-09
PDF191,18 kB -
ProductECDeclaration
Declaration
Declaration of conformity International 2021-07-14
PDF119,33 kB
Declaration of conformity en-GB 2026-07-29
PDF195,73 kB
Deklaracja zgodności UE
W.1 Moduły łączników; WNA…, WNC…
PDF311,55 kB
More documentation