The Hager cubyko slider for tube and cable (grey, IP55) provides protected routing and a clean finish for surface-mounted wiring. Made of durable polypropylene with a satin grey RAL7011 finish, it withstands dust and water jets. Its low profile (1 mm depth, 37 mm height) ensures neat integration and easy maintenance. Ideal for outdoor or damp areas in residential and light commercial installations.
EAN
3250617174916
Packaging
10
Configure the product
For the best experience, please use a desktop device, as some features may not be fully supported on mobile or tablet.
Tools de-DE 2025-11-13
Open toolsComplete your system
Optional accessories
-
Venetian blind switch/-push button 4 products available -
Push-switch button 23 products available -
Rocker switch 22 products available -
Surface-mounted socket outlet 2 products available
Compatible products
-
Referenced by 32 products available
Complete your system
Referenced by
Technical properties
Dimensions
-
Depth1 mm
-
Height37 mm
Materials
-
MaterialPolypropylene (PP)
-
TreatmentUntreated
-
ColourGrey
-
RAL codeSimilar to RAL 7011
-
Surface finishSatin finish
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WNA691
Cable + tube entry, W.1, grey matt
PDF -
Manual
Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, pl-PL, sv-SE 2025-09-17
PDF6,02 MB -
Tools
Tools de-DE 2025-11-13
URL -
Declaration of conformity
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation