Complete your system
Optional accessories
-
Illumination insert for domestic switching devices 8 products available
Compatible products
-
Referenced by 25 products available
Complete your system
Referenced by
Technical properties
Electric current
-
Switching current10 A
-
Momentary contact current10 A
Voltage
-
Rated voltage250 V
Frequency
-
Frequency50 - 60 Hz
Architecture
-
Control/operation elementDouble push button
Materials
-
ColourGrey
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
-
TransparentNo
-
Contains recycled material (% of total plastic weight)0
-
Backside internalMatt
Dimensions
-
Height75 mm
-
Width75 mm
-
Depth40 mm
-
Built-in depth12 mm
-
Built-in depth flush-mounted boxes0
Installation, mounting
-
Mounting onFlush mounting, Surface mounting
Controls and indicators
-
Indicator lampAs an accessory
-
Number of buttons2
-
Type of push buttonSingle push button
-
With feedback signal contactNo
Connectivity
-
With claw mountingNo
Connection
-
Connector/plug typeTurn screw lock
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK08
Accessories
-
Has labelling fieldNo
-
Related Systemscubyko
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation