The Hager cubyko Slider for 2 cables white IP55 provides sealed, tidy cable routing in damp or dusty environments. Ideal for outdoor and utility installations, it maintains enclosure integrity while accommodating two cables. Made of durable polypropylene (PP) with satin white RAL9010 finish, it offers a neat look and easy integration. Compact design (height 37 mm, slim 1 mm profile) optimizes space and ensures reliable protection.
EAN
3250617175906
VPE
10 pieces
product.page.accessories.title
product.page.accessories.associated-products
-
Rocker switch 21 product.page.accessories.products-available -
Push-switch button 23 product.page.accessories.products-available -
Venetian blind switch/-push button 4 product.page.accessories.products-available -
Socket outlet 5 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 14 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
Technical characteristics
Dimensions
-
Depth1 mm
-
Height37 mm
Materials
-
MaterialPolypropylene (PP)
-
TreatmentUntreated
-
ColourWhite
-
RAL codeSimilar to RAL 9010
-
Surface finishSatin finish
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WNA690B
Cable entry for 2 cables, W.1, p. white, matt, plastic
PDF -
ProductMaintenanceManual
Manual en-GB, de-DE, fr-FR, it-IT, nl-NL, es-ES, pt-PT, pl-PL, sv-SE 2025-09-17
PDF6,02 MB -
ProductECDeclaration
Declaration of conformity International 2021-09-10
PDF115,60 kB
Declaration of conformity en-GB 2026-07-29
PDF212,82 kB
Deklaracja zgodności UE
W.1 Akcesoria; WNA…, WNC…
PDF315,19 kB
More documentation