The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • cubyko
    • cubyko - Surface-­mounted install­a­tion
    • WNC123B
    EAN
    3250617171250
    Packaging
    1 Piece
    • cubyko - Surface-­mounted install­a­tion

    3gang soc.out. earthing pin + hinged cover surf.-mtd, W.1, p.white matt plastic WNC123B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - White
    Grey
    Grey
    White
    White

    3gang soc.out. earthing pin + hinged cover surf.-mtd, W.1, p.white matt plastic

    WNC123B

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cable entry 1 products available
    • Accessor­ies/s­pare parts for domestic switching devices 1 products available

    Complete your system

    • Cable entry
    • Accessor­ies/s­pare parts for domestic switching devices
    • WNA694

      cubyko Link between 2 boxes grey IP55

      €0.00  / *
    • WNA692

      cubyko Installation tool

      €0.00  / *

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    • Contains recycled material (% of total plastic weight)
      0
    Dimen­sions
    • Height
      76 mm
    • Width
      218 mm
    • Depth
      22.80 mm
    • Number of units
      3
    • Built-in depth
      65 mm
    Connec­tion
    • Connect­or/plug type
      Plug-in terminal
    • Conductor cross-sec­tion
      1.0 - 2.5 mm²
    • Cross-sec­tion flex­ible conductor without wire end sleeve
      1.0 - 2.5 mm²
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    • With claw mounting
      No
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      Earthing pin
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With round protective earth pin
      Yes
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Self-closing hinged cover, can be arrested in end posi­tion
    Capa­city
    • Number of modules
      2
    Safety
    • With enhanced contact protec­tion
      Yes
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP55
    • Usable in higher IP class
      IP55 with closed cover
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - SCHUKO soc.out. 2gang hor. hinged cover surface-mtd, W.1, grey/light grey matt (English)
    PDF
    3,18 MB
    REACH declaration WNC123B
    PDF
    RoHS report WNC123B
    PDF

    Downloads

    • Image WNC123B  | Hager Africa

      Product Image WNC123B

    • Product datasheet

      Image Hager Product data sheet WNC123B  | Hager Africa

      Hager Product data sheet WNC123B

      3gang soc.out. earthing pin + hinged cover surf.-mtd, W.1, p.white matt plastic

      PDF
    • Product licence

      Image Product licence en-GB, fr-FR 2013-08-27  | Hager Africa

      Product licence en-GB, fr-FR 2013-08-27

      PDF
      171,71 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-07-14  | Hager Africa

      Declaration of conformity International 2021-07-14

      PDF
      111,30 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager Africa

      Declaration of conformity en-GB 2026-07-29

      PDF
      130,16 kB
      Image Deklaracja zgodności UE  | Hager Africa

      Deklaracja zgodności UE

      W.1 Gniazda z uziemieniem; WNA…, WNC…

      PDF
      305,19 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      WNC132 - Switch 2-pole 10A Gallery 2 modules Click mounting IK05
      WNC132
      cubyko Double vertical socket 2P+E screwless wall mounted grey IP55
    • 2
      WNC022 - cubyko Push-button 1O/1F wall mounted grey IP55
      WNC022
      cubyko Push-button 1O/1F wall mounted grey IP55
    • 3
      WNC041 - cubyko 2-gang 2-way switch wall mounted with light grey IP55
      WNC041
      cubyko 2-gang 2-way switch wall mounted with light grey IP55
    • 4
      WNC021 - cubyko Double Vertical Socket 2P+E 16A IP55 Flush-Mounted Grey RAL7011
      WNC021
      cubyko Push-button 1O/1F with light wall mounted grey IP55
    • 5
      WNC001 - 4-Gang Press Switch 10A 250V Aurora Silver Screw Terminal IP20
      WNC001
      cubyko 2-way switch wall mounted grey IP55

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group